Part Number: B119-1X4-4K6-VW New

Extends 4K video from one HDMI or USB-C source to 4 HDMI displays in multiple configurations.
- Captures, converts, routes and distributes 4K audio/video to a 4K video wall
- Supports HDMI and USB-C input with UHD resolutions up to 4K @ 60 Hz (4:4:4)
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Allows flexible control via front-panel buttons, IR remote or RS-232 commands
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Extends 4K Video from a Single Source to Create 8 Different Video Wall Configurations
This Video Wall Controller is designed to capture, convert, route and distribute all video signal formats to a video wall. It features HDMI and USB-C input with resolution up to 4K at 60 Hz and four HDMI outputs to create eight video wall splicing modes to be stretched either horizontally or vertically: 1x1, 2x1, 3x1, 4x1, 1x2, 1x3, 1x4 and 2x2. You can set display modes via front-panel buttons, the included IR remote or RS-232 commands. Note: In video wall mode (except 1x1), only the screens that are selected to perform video wall splicing will display images. Their bezel can be adjusted.
Transmits 4K Video with HDR and 4:4:4 Color
The B119-1X4-4K6-VW supports Ultra HD 4K resolutions at 60 Hz with LPCM, Dolby Digital/Plus/EX and DTS audio. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This switch also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Plug-and-Play Operation for Quick Setup and Immediate Use
The unit works right out of the box with no software required. Mounting hardware is included for installing the units on a wall, under a desk or in a 19-inch rack. Connect a 4K source device to either the HDMI or USB-C input and up to four 4K displays to the HDMI outputs with user-supplied cables. The external power supply comes with four international plug adapters to ensure an AC connection anywhere.
System Requirements
- Source device with HDMI or USB-C output (media server, Blu-ray player, laptop, cable/satellite box)
- Display device(s) with HDMI input (HDTV, monitor, projector)
- All connected devices and cabling must support 4K to achieve 4K resolution
Package Includes
- Video Wall Controller
- IR remote
- IR receiver cable, 5 ft. (1.5 m)
- 3-pin RS-232 Phoenix connector
- External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 12V 1A) with 4 ft. (1.2 m) cord
- (4) International plug adapters
- (4) Machine screws
- (2) Mounting brackets
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332291127 |
Product Type | Video Wall Controller |
Technology | HDMI |
Host Connector | HDMI (FEMALE) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 12-bit |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
Bandwidth | 18 Gbps |
AUDIO
Audio Input | HDMI |
Audio Specification | HDMI IN/OUT: LPCM 2.0/5.1, Dolby Digital/Plus/EX, DTS, DTS-EX, DTS-96/24 L/R OUT: PCM 2.0 SPDIF(OPTICAL): Dolby Digital/plus, DTS 5.1, PCM 2.0 |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.3A |
AC Power Adapter Output Specs (V / A) | 12V / 1A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Redundancy - Dual Power Inputs | No |
Power Source | AC Adapter |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
POWER
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft |
Device Power Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
Input x Output | 1 x 4 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | ON/OFF LED Green = Operating; Red = Standby; HDMI LED = Green input selected; USB-C LED = Green input selected; AUTO LED = Green switching enabled |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Housing Color | Black |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 3.14 x 7.08 x 11.02 |
Shipping Weight (lbs.) | 2.42 |
Unit Dimensions (hwd / in.) | 1.181 x 3.937 x 8.661 |
Unit Weight (lbs.) | 1.3 |
Housing | Metal |
Mounting Details | Mounting ears |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 20 to 90% RH (Non-Condensing) |
ESD Protection | IEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge) |
COMMUNICATIONS
Port Control | Push Buttons, Remote Control or RS-232 Serial |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | No Latency |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Multi-Resolution Support | No |
HDCP Specification | 2.2 |
Driver Required | No |
IR Frequency Range | 38KHz |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL |
Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) | |
P569-003-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) | |
P569-006-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) | |
P569-006-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images